OBO Bettermann GmbH & Co. KG

Your partner for underfloor systems

Building Connections

OBO Bettermann is one of the leading manufacturers of installation systems for the electrotechnical infrastructure of buildings and facilities. When it comes to the smooth flow of electricity, energy and data, engineers, architects, planers and tradesmen all over the world rely on OBO's product range. With the brand statement "Building Connections", OBO combines over 30,000 high-quality branded electrical products and services into application-oriented solutions for projects in industry, commerce and infrastructure facilities. The portfolio includes cable support systems, connection and routing systems, fastening materials, cable routing systems, device installation ducts, trunkings and poles, installation systems, floor installation systems, and underfloor applications, as well as solutions for surge protection, external lightning protection, equipotential bonding and earthing, insulation and cable bandages, fire protection ducts as well as fire-tested support and routing systems. For future-orientated industries such as photovoltaics, data centers, and many others, OBO offers complete solutions whose components work together seamlessly. OBO is active worldwide and employs more than 4,200 people in over 60 countries. Over 40 subsidiaries and agencies create a presence in markets on all continents.

OBO Bettermann GmbH & Co. KG

Your partner for underfloor systems

Hüingser Ring 52

58710 Menden

Germany

02373 / 89 2000
OBO product bild

Power supply from the floor

The universal supports from OBO Bettermann offer versatile installation options in device inserts and floor boxes. They enable flexible combinations for the installation of power, data and multimedia connections. The plug‑and‑play connection technology WAGO WINSTA® of the connect system leads directly to the socket outlet. The pre‑assembled units are ready for immediate installation. The Universal Carrier connect (UTC) is available for one or two circuits. The UVS power distributors with the WAGO WINSTA® connection system serve as a floor‑level supply point for connecting device inserts. The power distributor is available either with a fixed connection or with a 5‑pole plug‑in input and is also offered for one or two circuits.