Danfoss GmbH

Your partner for air conditioning, cooling, heating and drives

Engineering Tomorrow - Danfoss engineers a better future

Danfoss is the inventor of both the radiator thermostat and the automatic differential pressure controller. This makes Danfoss one of the pioneers of the heating industry, supplying the market with automatic and energy‑saving control components for more than 80 years. Danfoss Climate Solutions is committed to contributing to a more environmentally friendly future. The company provides integrated, energy‑efficient heating and cooling solutions that enable sustainable development in buildings, cold chains, industrial applications and infrastructures. With advanced components, systems and software, Danfoss actively shapes the HVAC technology of tomorrow. The digital controllability of the pressure‑independent control valve NovoCon® S marks the next stage of evolution.

Danfoss GmbH

Your partner for air conditioning, cooling, heating and drives

Nordring 144

63067  Offenbach am Main

Germany

+49 (0) 69 89020
Danfoss Product Bild

Modern Building Technology

The box serves as a central installation point for the Danfoss NovoCon® S valve actuator. It enables the transition from the central control voltage supply and fieldbus input to the WAGO WINSTA® system. Between the boxes, the fieldbus and supply voltage are routed together via a single connection cable. The system cables for the valve actuators are pre‑installed, allowing the valves to be connected easily by plug‑and‑play. In addition, connections are provided for change‑over actuators as well as for sensors, such as temperature or dew point monitors.